Technical data

GE357.42

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 50 mm
    Width 1 25 mm
    Weight 183 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 04E109244B
    SEAT 04C109244D | 04E109244B
    SKODA 04C109244B | 04C109244D | 04E109244B
    VOLKSWAGEN 04C109244D | 04E109244B | 04E109244D
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 3 04/2012 => 12/2016
    AUDI A3 A3 Cabriolet (8V) 10/2013 => 07/2016
    AUDI A3 A3 Série 3 FL 05/2016 =>
    AUDI A3 A3 Cabriolet (8V) FL 05/2016 =>
    AUDI A4 A4 Série 4 05/2015 =>
    AUDI A5 A5 II 06/2016 =>
    AUDI A1 A1 05/2010 => 04/2015
    AUDI A1 A1 FL 11/2014 =>
    AUDI Q3 Q3 phase I (8U) 06/2011 => 04/2015
    AUDI Q3 Q3 phase II (8U) 11/2014 =>
    AUDI Q2 Q2 06/2016 =>
    SEAT Alhambra Alhambra III FL 05/2015 =>
    SEAT Ibiza Ibiza IV FL 02/2012 => 09/2015
    SEAT Ibiza Ibiza IV FL2 05/2015 => 01/2017
    SEAT Ibiza Ibiza V 01/2017 =>
    SEAT Leon Leon III 09/2012 =>
    SEAT Leon Leon III FL 11/2016 =>
    SEAT Toledo Toledo série 4 FL 05/2015 =>
    SEAT Mii Mii 10/2011 =>
    SEAT Ateca Ateca 04/2016 =>
    SEAT Arona Arona 07/2017 =>
    SKODA Fabia Fabia III 08/2014 => 07/2018
    SKODA Octavia Octavia III 11/2012 =>
    SKODA Octavia Octavia III FL 02/2017 =>
    SKODA Superb Superb III 03/2015 =>
    SKODA Yeti Yéti FL 11/2013 =>
    SKODA Citigo Citigo 10/2011 => 04/2017
    SKODA Citigo Citigo FL 04/2017 =>
    SKODA Rapid Rapid 07/2012 =>
    SKODA Karoq Karoq 07/2017 =>
    SKODA Kodiaq Kodiaq 10/2016 =>
    VOLKSWAGEN Caddy Caddy IV 05/2015 =>
    VOLKSWAGEN Golf Golf VII 08/2012 => 03/2017
    VOLKSWAGEN Golf Golf Sportsvan Phase 1 02/2014 => 11/2017
    VOLKSWAGEN Golf Golf VII FL 11/2016 =>
    VOLKSWAGEN Golf Golf Sportsvan Phase 2 11/2017 =>
    VOLKSWAGEN Jetta Jetta IV 04/2010 => 07/2014
    VOLKSWAGEN Jetta Jetta IV FL 07/2014 =>
    VOLKSWAGEN Jetta Jetta IV FL (RUS) 10/2014 =>
    VOLKSWAGEN New Beetle New Beetle II 12/2010 => 07/2016
    VOLKSWAGEN New Beetle New Beetle II FL 07/2016 =>
    VOLKSWAGEN Passat Passat VIII 08/2014 =>
    VOLKSWAGEN Polo Polo IX 06/2009 => 05/2015
    VOLKSWAGEN Polo Polo IX FL 02/2014 =>
    VOLKSWAGEN Polo Polo X 06/2017 =>
    VOLKSWAGEN Scirocco Scirocco FL 05/2014 => 11/2017
    VOLKSWAGEN Sharan Sharan III FL 05/2015 =>
    VOLKSWAGEN Touran Touran II 05/2015 =>
    VOLKSWAGEN Golf Cabriolet Golf VI Cabriolet 03/2011 => 05/2016
    VOLKSWAGEN Tiguan Tiguan II 05/2011 => 07/2018
    VOLKSWAGEN Tiguan Tiguan III 01/2016 =>
    VOLKSWAGEN Tiguan Tiguan Allspace 03/2017 =>
    VOLKSWAGEN Tiguan Tiguan III (RUS) 11/2016 =>
    VOLKSWAGEN UP UP 08/2011 => 07/2016
    VOLKSWAGEN UP UP FL 05/2016 =>
    VOLKSWAGEN CC CC 11/2011 => 12/2016

Last product search