Technical data

GE358.01

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 61 mm
    Width 1 30 mm
    Weight 390 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7553565 | 46740726
    INNOCENTI 7553565 | 46740726
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Duna Duna (146) 03/1987 => 12/1991
    FIAT Fiorino Fiorino (146) 03/1988 => 06/1993
    FIAT Fiorino Fiorino (146) FL93 08/1993 => 09/2000
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Punto Punto (176) 07/1993 => 09/1999
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Strada Strada Pick-up 03/1999 => 03/2003
    FIAT Uno Uno (146) 01/1983 => 10/1989
    FIAT Uno Uno (146) R89 10/1989 => 08/1995
    FIAT Uno Uno CS (146) 10/1987 => 12/1990
    FIAT Uno Uno Mondo 01/1998 => 12/2010
    FIAT Albea Albea FL 07/2006 => 07/2011
    INNOCENTI Elba Elba (146) 04/1991 => 12/1997
    INNOCENTI Mille Mille 05/1994 => 12/1997

Last product search