Technical data

GE358.26

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 57 mm
    Width 1 29,13 mm
    Weight 198 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 0060671573 | 0060812624 | 0060813415 | 60671573
    FIAT 60607965 | 60652129 | 60664403 | 60671573
    LANCIA 60664403 | 60671573
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 145 145 09/1994 => 06/2001
    ALFA ROMEO 146 146 12/1994 => 06/2001
    ALFA ROMEO 147 147 10/2000 => 09/2004
    ALFA ROMEO 147 147 10/2004 => 01/2010
    ALFA ROMEO 155 155 11/1991 => 08/1997
    ALFA ROMEO 156 156 09/1997 => 03/2003
    ALFA ROMEO 156 156 FL 04/2003 => 06/2007
    ALFA ROMEO 166 166 10/1998 => 09/2003
    ALFA ROMEO 166 166 FL 10/2003 => 12/2007
    ALFA ROMEO GTV GTV 03/1995 => 02/2003
    ALFA ROMEO GTV GTV FL 03/2003 => 02/2006
    ALFA ROMEO Spider Spider (916) 02/1995 => 02/2003
    ALFA ROMEO Spider Spider FL 03/2003 => 02/2006
    ALFA ROMEO GT GT 09/2003 => 06/2010
    FIAT Barchetta Barchetta 05/1995 => 06/2003
    FIAT Barchetta Barchetta FL 07/2003 => 06/2006
    FIAT Bravo Bravo I (182) 06/1995 => 09/1998
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Brava Brava (182) 06/1995 => 09/1998
    FIAT Coupé Coupé (PX) 07/1996 => 09/2000
    FIAT Coupé Coupé (PC) 11/1993 => 09/1996
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Marea Marea (185) 07/1996 => 01/1999
    FIAT Punto Punto (188) 07/1999 => 06/2003
    FIAT Punto Punto (188) FL 07/2003 => 11/2010
    FIAT Stilo Stilo 09/2001 => 12/2003
    FIAT Stilo Stilo FL 01/2004 => 01/2008
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999
    LANCIA Delta Delta (836) MQ93 03/1993 => 08/1999
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006

Last product search