Technical data

GE358.27

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 53 mm
    Width 1 29 mm
    Weight 190 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 0055187100 | 55187100 | 55200441 | 71771498
    CADILLAC 55187100 | 93178807
    CHEVROLET 55187100
    FIAT 55187100 | 71771498
    JEEP 71771498
    LANCIA 55187100 | 71771498
    OPEL 636439 | 5636743
    SAAB 55187100 | 93178807
    SUZUKI 12781-79J50
    VAUXHALL 55187100 | 93178807
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 145 145 09/1994 => 06/2001
    ALFA ROMEO 146 146 12/1994 => 06/2001
    ALFA ROMEO 147 147 10/2000 => 09/2004
    ALFA ROMEO 147 147 10/2004 => 01/2010
    ALFA ROMEO 156 156 09/1997 => 03/2003
    ALFA ROMEO 156 156 FL 04/2003 => 06/2007
    ALFA ROMEO Giulia Giulia(952) 05/2016 =>
    ALFA ROMEO Giulietta Giulietta 06/2010 => 09/2013
    ALFA ROMEO Giulietta Giulietta FL 09/2013 => 02/2016
    ALFA ROMEO Giulietta Giulietta FL2 02/2016 =>
    ALFA ROMEO Spider Spider II 03/2006 => 09/2010
    ALFA ROMEO GT GT 09/2003 => 06/2010
    ALFA ROMEO 159 159 07/2005 => 02/2008
    ALFA ROMEO 159 159 02/2008 => 06/2010
    ALFA ROMEO 159 159 06/2010 => 05/2013
    ALFA ROMEO Brera Brera 01/2006 => 10/2010
    ALFA ROMEO Mi.To Mi.To 04/2008 => 12/2010
    ALFA ROMEO Mi.To Mi.To 07/2010 => 09/2013
    ALFA ROMEO Mi.To Mi.To 05/2013 =>
    ALFA ROMEO 4C 4C 03/2013 =>
    ALFA ROMEO Stelvio Stelvio 03/2017 =>
    CHEVROLET Malibu Malibu (V300) 07/2012 => 12/2014
    FIAT 500 500L 10/2012 => 07/2017
    FIAT 500 500X 11/2014 =>
    FIAT 500 500L FL 07/2017 =>
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Bravo Bravo II (198) 02/2007 => 12/2009
    FIAT Bravo Bravo II FL (198) 01/2010 => 07/2014
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Croma Croma II (194-294) 06/2005 => 10/2007
    FIAT Croma Croma II FL (194-294) 10/2007 => 01/2011
    FIAT Doblo Doblo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo Cargo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo FL 01/2004 => 12/2005
    FIAT Doblo Doblo Cargo FL 01/2004 => 12/2005
    FIAT Doblo Doblo II 01/2006 => 01/2010
    FIAT Doblo Doblo Cargo II 01/2006 => 01/2011
    FIAT Doblo Doblo III (263) 01/2010 => 02/2015
    FIAT Doblo Doblo Cargo III (263) 01/2010 => 02/2015
    FIAT Doblo Doblo Cargo III FL (263) 11/2014 =>
    FIAT Doblo Doblo III FL (263) 11/2014 =>
    FIAT Ducato Ducato II (250-251) 05/2011 =>
    FIAT Ducato Ducato II (250) 06/2014 =>
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Marea Marea (185) 07/1996 => 01/1999
    FIAT Marengo Marengo (185) 01/1995 => 09/2002
    FIAT Multipla Multipla (186) 11/1998 => 06/2004
    FIAT Multipla Multipla FL 07/2004 => 05/2010
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Punto Punto (188) 07/1999 => 06/2003
    FIAT Punto Punto (188) FL 07/2003 => 11/2010
    FIAT Punto Grande Punto (199) 10/2005 => 01/2008
    FIAT Punto Punto Evo (199) 10/2009 => 12/2011
    FIAT Punto Grande Punto (199) 01/2008 => 12/2009
    FIAT Siena Siena FL 01/2002 => 12/2011
    FIAT Stilo Stilo 09/2001 => 12/2003
    FIAT Stilo Stilo FL 01/2004 => 01/2008
    FIAT Strada Strada Pick-up FL 03/2003 => 05/2006
    FIAT Tipo Tipo(356) 11/2015 =>
    FIAT Idea Idea 10/2003 => 06/2007
    FIAT Idea Idea FL 06/2007 => 01/2012
    FIAT Sedici Sedici 04/2006 => 06/2009
    FIAT Sedici Sedici FL 07/2009 => 01/2012
    FIAT Sedici Sedici 2012 01/2012 => 09/2014
    FIAT Linea Linea 07/2007 =>
    FIAT Freemont Freemont 06/2011 => 02/2016
    FIAT Aegea Aegea (356) 10/2015 =>
    JEEP Renegade Renegade 07/2014 =>
    LANCIA Delta Delta (844) 06/2008 => 04/2011
    LANCIA Delta Delta Restyle (844) 11/2010 => 12/2014
    LANCIA Kappa Kappa (838) 10/1994 => 10/2001
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006
    LANCIA Musa Musa 07/2004 => 09/2007
    LANCIA Musa Musa 10/2007 => 04/2011
    LANCIA Musa Musa FL 04/2011 => 12/2012
    OPEL Astra Astra H 03/2004 => 11/2011
    OPEL Astra Astra J 09/2009 =>
    OPEL Combo Combo sur base Fiat Doblo 10/2011 =>
    OPEL Vectra Vectra C 04/2002 => 09/2005
    OPEL Vectra Vectra C FL 10/2005 => 02/2009
    OPEL Zafira Zafira B 07/2005 => 07/2008
    OPEL Zafira Zafira B FL 07/2008 => 12/2011
    OPEL Zafira Zafira C 10/2011 => 05/2016
    OPEL Signum Signum 06/2003 => 09/2005
    OPEL Signum Signum FL 10/2005 => 11/2008
    OPEL Insignia Insignia 01/2009 => 07/2013
    OPEL Insignia Insignia FL 07/2013 => 06/2017
    OPEL Cascada Cascada 03/2013 =>
    SAAB 9-5 9-5 Restylé 11/2005 => 06/2010
    SAAB 9-5 9-5 II 05/2010 => 03/2012
    SAAB 9-3 9-3 FL 09/2002 => 03/2012
    SAAB 9-3X 9-3X 05/2009 => 03/2012
    SUZUKI SX4 SX4 (HUN) 03/2006 => 06/2009
    SUZUKI SX4 SX4 FL (HUN) 04/2009 => 09/2014
    VAUXHALL Astra Astra MK V 03/2004 => 12/2012
    VAUXHALL Astra Astra MK VI 09/2009 =>
    VAUXHALL Combo Combo sur base Fiat Doblo 12/2011 =>
    VAUXHALL Vectra Vectra C 04/2002 => 09/2005
    VAUXHALL Vectra Vectra C FL 10/2005 => 02/2009
    VAUXHALL Zafira Zafira II 07/2005 => 02/2009
    VAUXHALL Zafira Zafira II FL 02/2009 => 12/2011
    VAUXHALL Zafira Zafira III 10/2011 =>
    VAUXHALL Signum Signum 06/2003 => 09/2005
    VAUXHALL Signum Signum FL 10/2005 => 11/2008
    VAUXHALL Insignia Insignia MK I 01/2009 => 12/2013
    VAUXHALL Insignia Insignia MK I FL 12/2013 => 04/2017
    VAUXHALL Cascada Cascada 03/2013 =>
    CADILLAC BLS BLS 03/2005 => 09/2010

Last product search