Technical data

GE358.28

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Width 1 30,6 mm
    Weight 495 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 46400054 | 46554826 | 55211287
    LANCIA 46554826 | 55211287
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Bravo Bravo I (182) 06/1995 => 09/1998
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Brava Brava (182) 06/1995 => 09/1998
    FIAT Doblo Doblo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo Cargo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo FL 01/2004 => 12/2005
    FIAT Doblo Doblo Cargo FL 01/2004 => 12/2005
    FIAT Doblo Doblo II 01/2006 => 01/2010
    FIAT Doblo Doblo Cargo II 01/2006 => 01/2011
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Marea Marea (185) 07/1996 => 01/1999
    FIAT Multipla Multipla (186) 11/1998 => 06/2004
    FIAT Multipla Multipla FL 07/2004 => 05/2010
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio FL 03/2001 => 09/2002
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Siena Siena FL 01/2002 => 12/2011
    FIAT Stilo Stilo 09/2001 => 12/2003
    FIAT Stilo Stilo FL 01/2004 => 01/2008
    FIAT Albea Albea 04/2002 => 12/2006
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999
    LANCIA Delta Delta (836) MQ93 03/1993 => 08/1999
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006

Last product search