Technical data

GE359.09

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 34 mm
    Weight 803 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-13
    FIAT 9615923380
    HYUNDAI 24360-29000
    MG LHV100070
    PEUGEOT 0830-13
    ROVER LHV100070
    SUZUKI 12810-8CA0 | 12810-86CA0
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Relay Relay I 02/1994 => 12/2001
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Synergie Synergie 10/1995 => 09/1998
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN Xsara Xsara 07/1997 => 08/2000
    CITROEN ZX ZX 03/1991 => 07/1998
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001
    FIAT Scudo Scudo 07/1995 => 12/2003
    FIAT Ulysse Ulysse (U6) FL 10/1998 => 08/2002
    FIAT Ulysse Ulysse (U6) 06/1994 => 09/1998
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    LADA Niva 4x4 Niva 01/1993 => 12/2006
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 806 806 07/1994 => 09/1998
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    SUZUKI SAMURAI Samuraï 04/1992 => 12/2004
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005

Last product search