Technical data

GE359.18

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 40,2 mm
    Weight 393 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-31
    FIAT 9400830319
    LANCIA 9400830319
    PEUGEOT 0830-31
    SUZUKI 12823-67G01
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN Dispatch Dispatch II 01/2004 => 12/2006
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Jumper Jumper II 01/2002 => 06/2006
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Jumpy Jumpy II 01/2004 => 12/2006
    CITROEN Relay Relay II 01/2002 => 06/2006
    CITROEN Relay Relay I 02/1994 => 12/2001
    CITROEN Synergie Synergie FL 10/1998 => 05/2002
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN Xsara Xsara 07/1997 => 08/2000
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001
    FIAT Ducato Ducato (243-244-245-247) 01/2002 => 06/2006
    FIAT Scudo Scudo 07/1995 => 12/2003
    FIAT Scudo Scudo FL 01/2004 => 12/2006
    FIAT Ulysse Ulysse (U6) FL 10/1998 => 08/2002
    FIAT Ulysse Ulysse II 09/2002 => 07/2010
    LANCIA Phedra Phedra 09/2002 =>
    LANCIA Zeta Zeta (U60) 10/1994 => 08/2002
    PEUGEOT 206 206 09/1998 =>
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 607 607 05/2000 => 09/2004
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT 807 807 06/2002 => 09/2014
    PEUGEOT Boxer Boxer II 01/2002 => 06/2006
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Expert Expert II 01/2004 => 12/2006
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI GRAND VITARA Grand Vitara XL7 03/2001 => 03/2006

Last product search