Technical data

GE359.21

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 65 mm
    Width 1 36,2 mm
    Weight 470 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-25 | 0830-27 | 0830-54 | 0830-59
    FIAT 9400830599
    LANCIA 9400830599
    PEUGEOT 0830-27 | 0830-54 | 0830-59
    RENAULT 9616660780 | 9651260980
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN XM XM série 2 07/1994 => 07/2001
    CITROEN C6 C6 12/2005 => 12/2012
    FIAT Ulysse Ulysse II 09/2002 => 07/2010
    LANCIA Phedra Phedra 09/2002 => 12/2010
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 605 605 - Restyling 07/1994 => 05/1999
    PEUGEOT 607 607 05/2000 => 09/2004
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 807 807 06/2002 => 09/2014
    PEUGEOT 407 407 04/2004 => 08/2011
    RENAULT Avantime Avantime 09/2001 => 03/2003
    RENAULT Clio Clio II 01/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Espace Espace III FL 07/2000 => 10/2002
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 1 (K56) 07/1995 => 04/1998
    RENAULT Laguna Laguna Nevada Phase 2 (K56) 05/1998 => 12/2000
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007
    RENAULT Safrane Safrane 09/1996 => 11/2000

Last product search