Technical data

GE359.23

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 30 mm
    Weight 178 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-48 | 96415393
    FIAT 9400830489
    FORD 2S6Q 6M250 AA | 1145955
    MINI 11 31 7 805 961
    PEUGEOT 0830-48 | 96415393
    SUZUKI 12823-73J00 | 12823-73J00-000 | 12827-73J00
    TOYOTA SU001-00542
    VOLVO 30711069
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015
    CITROEN C3 C3 04/2002 => 10/2005
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN C3 C3 (A51) 10/2009 => 09/2016
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN C3 Pluriel C3 Pluriel 05/2003 => 01/2011
    CITROEN C2 C2 09/2003 => 01/2010
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C1 C1 06/2005 => 02/2012
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013
    CITROEN Nemo Nemo 12/2007 =>
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014
    FIAT Scudo Scudo II 01/2007 => 07/2016
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005
    FORD Fiesta Fiesta V FL 10/2005 => 11/2008
    FORD Fiesta Fiesta VI 10/2008 => 05/2013
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Fusion Fusion 06/2002 => 09/2005
    FORD Fusion Fusion FL 10/2005 => 06/2012
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010
    MINI MINI MINI 2 (R56/R57) 11/2006 => 08/2010
    MINI MINI MINI Clubman (R55) 08/2007 => 07/2010
    PEUGEOT 206 206 09/1998 =>
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT Expert Expert III 01/2007 => 06/2016
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008
    PEUGEOT 407 407 04/2004 => 08/2011
    PEUGEOT 1007 1007 04/2005 => 07/2010
    PEUGEOT 107 107 06/2005 => 02/2012
    PEUGEOT 207 207 03/2006 => 03/2015
    PEUGEOT 308 308 09/2007 => 03/2015
    PEUGEOT Bipper Bipper 12/2007 =>
    PEUGEOT 206+ 206+ 03/2009 => 01/2013
    PEUGEOT 3008 3008 03/2009 => 09/2013
    PEUGEOT 5008 5008 09/2009 => 09/2013
    SUZUKI LIANA Liana (RH41*) 06/2001 => 01/2006
    SUZUKI SX4 SX4 (HUN) 03/2006 => 06/2009
    SUZUKI SX4 SX4 FL (HUN) 04/2009 => 09/2014
    TOYOTA Aygo Aygo (KGB/WNB) 02/2005 => 02/2012
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO S80 S80 II 03/2006 => 10/2013
    VOLVO V70 V70 III 03/2007 => 10/2013
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO C30 C30 10/2006 => 12/2012

Last product search