Technical data

GE359.25

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 30 mm
    Weight 205 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0829-A1 | 0830-62
    PEUGEOT 0829-A1 | 0830-62
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015
    CITROEN C3 C3 04/2002 => 10/2005
    CITROEN C3 C3 II 11/2005 => 01/2011
    CITROEN C3 C3 III (B618) 07/2016 =>
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN C3 Pluriel C3 Pluriel 05/2003 => 01/2011
    CITROEN C2 C2 09/2003 => 01/2010
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C-Elysée C-Elysée 11/2012 => 01/2017
    CITROEN C-Elysée C-Elysée phase 2 01/2017 =>
    PEUGEOT 206 206 09/1998 => 12/2010
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008
    PEUGEOT 1007 1007 04/2005 => 07/2010
    PEUGEOT 207 207 03/2006 => 03/2015
    PEUGEOT 308 308 09/2007 => 03/2015
    PEUGEOT 301 301 11/2012 => 01/2017
    PEUGEOT 301 301 phase 2 01/2017 =>

Last product search