Technical data

GE359.27

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 69 mm
    Width 1 40,1 mm
    Weight 655 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-55
    JAGUAR JD61536
    LAND ROVER 1311306
    PEUGEOT 0830-55
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN C6 C6 12/2005 => 12/2012
    JAGUAR S-Type S-Type 01/2004 => 10/2007
    JAGUAR XJ XJ (XJ350) 10/2002 => 12/2009
    JAGUAR XJ XJ (XJ351) 01/2010 => 07/2015
    JAGUAR XF XF 08/2007 => 05/2012
    JAGUAR XF XF Facelift 05/2011 =>
    LAND ROVER Discovery Discovery III 11/2004 => 09/2009
    LAND ROVER Discovery Discovery IV 06/2009 => 02/2017
    LAND ROVER Range Rover Range Rover Sport 06/2005 => 08/2009
    LAND ROVER Range Rover Range Rover Sport 06/2009 => 06/2013
    LAND ROVER Range Rover Range Rover 10/2012 =>
    LAND ROVER Range Rover Range Rover Sport 06/2013 =>
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 407 407 04/2004 => 08/2011

Last product search