Technical data

GE359.28

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 62 mm
    Width 1 30,12 mm
    Weight 420 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0829-C4
    FIAT 9467521480
    LANCIA 9467521480
    PEUGEOT 0829-C4
    SUZUKI 12823-67G10
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN Jumper Jumper II 01/2002 => 06/2006
    CITROEN Jumpy Jumpy II 01/2004 => 12/2006
    CITROEN Relay Relay II 01/2002 => 06/2006
    FIAT Scudo Scudo FL 01/2004 => 12/2006
    FIAT Ulysse Ulysse II 09/2002 => 07/2010
    LANCIA Phedra Phedra 09/2002 =>
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 607 607 05/2000 => 09/2004
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 807 807 06/2002 => 09/2014
    PEUGEOT Boxer Boxer II 01/2002 => 06/2006
    PEUGEOT Expert Expert II 01/2004 => 12/2006
    SUZUKI GRAND VITARA Grand Vitara XL7 03/2001 => 03/2006

Last product search