Technical data

GE359.29

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60,2 mm
    Width 1 30 mm
    Weight 210 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-51 | 0830-74 | 0830.72
    DS 0830-74
    FIAT 9400830509 | 9400830749
    FORD 3M5Q 6M250 AA | 9M5Q6M250AB | 1231978 | 1707035
    JAGUAR C2S38295
    LANCIA 9400830509
    LAND ROVER LR000660
    MITSUBISHI MN982127
    PEUGEOT 0830-51 | 0830-74
    VOLVO 8653652 | 30725665
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN C5 C5 FL 09/2004 => 06/2008
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN C8 C8 06/2002 => 09/2014
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016
    CITROEN Dispatch Dispatch IV 10/2016 =>
    CITROEN Jumper Jumper III FL 03/2014 =>
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016
    CITROEN Jumpy Jumpy IV 05/2016 =>
    CITROEN Relay Relay III FL 03/2014 =>
    CITROEN C4 C4 11/2004 => 01/2011
    CITROEN C4 C4 (B7) 09/2010 =>
    CITROEN C6 C6 12/2005 => 12/2012
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013
    CITROEN C4 Picasso C4 Picasso II 05/2013 => 04/2018
    CITROEN C Crosser C Crosser 07/2007 => 01/2013
    CITROEN DS4 DS4 04/2011 => 10/2015
    CITROEN DS5 DS5 10/2011 => 05/2015
    CITROEN Space Tourer Space Tourer 03/2016 =>
    CITROEN C4 SpaceTourer C4 SpaceTourer 04/2018 =>
    FIAT Scudo Scudo II 01/2007 => 07/2016
    FIAT Ulysse Ulysse II 09/2002 => 07/2010
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012
    FORD Focus Focus III FL 09/2014 =>
    FORD Galaxy Galaxy II (CA1) 04/2006 => 06/2010
    FORD Galaxy Galaxy II FL (CA1) 03/2010 => 04/2015
    FORD Galaxy Galaxy III 05/2015 =>
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014
    FORD Mondeo Mondeo V (CNG) 09/2014 =>
    FORD S-Max S-Max 04/2006 => 06/2010
    FORD S-Max S-Max FL 03/2010 => 03/2015
    FORD S-Max S-Max II 04/2015 =>
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015
    FORD C-Max C-Max II FL (CEU) 04/2015 =>
    FORD Kuga Kuga 04/2008 => 11/2012
    FORD Kuga Kuga II 11/2012 => 09/2016
    FORD Kuga Kuga II FL 09/2016 =>
    FORD Edge Edge 11/2015 =>
    JAGUAR XF XF Facelift 05/2011 =>
    LANCIA Phedra Phedra 09/2002 =>
    LAND ROVER Freelander Freelander 2 02/2006 => 09/2014
    LAND ROVER Range Rover Range Rover Evoque 03/2011 => 06/2015
    MITSUBISHI Outlander Outlander 2 (CW) 11/2006 => 07/2012
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 807 807 06/2002 => 09/2014
    PEUGEOT Boxer Boxer III FL 03/2014 =>
    PEUGEOT Expert Expert III 01/2007 => 06/2016
    PEUGEOT Expert Expert IV 05/2016 =>
    PEUGEOT 407 407 04/2004 => 08/2011
    PEUGEOT 4007 4007 07/2007 => 12/2012
    PEUGEOT 308 308 09/2007 => 03/2015
    PEUGEOT 308 308 II 07/2013 => 04/2017
    PEUGEOT 308 308 II phase II 04/2017 =>
    PEUGEOT 3008 3008 03/2009 => 09/2013
    PEUGEOT 3008 3008 FL 09/2013 => 12/2016
    PEUGEOT 3008 3008 II (P84) 07/2016 =>
    PEUGEOT 5008 5008 09/2009 => 09/2013
    PEUGEOT 5008 5008 FL 09/2013 => 12/2016
    PEUGEOT 5008 5008 II 01/2017 =>
    PEUGEOT RCZ RCZ 05/2010 => 12/2015
    PEUGEOT 508 508 01/2011 => 09/2014
    PEUGEOT 508 508 FL 08/2014 => 09/2018
    PEUGEOT Traveller Traveller 03/2016 =>
    VOLVO C70 C70 CC 01/2006 => 04/2014
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO S80 S80 II 03/2006 => 10/2013
    VOLVO V70 V70 III 03/2007 => 10/2013
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO C30 C30 10/2006 => 12/2012
    DS DS4 DS4 09/2015 => 05/2018
    DS DS5 DS5 05/2015 => 05/2018
    DS DS7 DS7 Crossback 11/2017 =>

Last product search