Technical data

GE359.30

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 30 mm
    Weight 278 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-28 | 0830-63
    FIAT 9400830289
    LANCIA 9400830289
    PEUGEOT 0830-28 | 0830-63
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN AX AX 09/1986 => 04/1991
    CITROEN AX AX - II 05/1991 => 07/1998
    CITROEN Berlingo Berlingo (M49) 07/1996 => 12/2002
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN C5 C5 02/2001 => 08/2004
    CITROEN CX CX 07/1974 =>
    CITROEN Dispatch Dispatch I 09/1995 => 12/2003
    CITROEN Dispatch Dispatch II 01/2004 => 12/2006
    CITROEN Evasion Evasion FL 10/1998 => 05/2002
    CITROEN Evasion Evasion 07/1994 => 09/1998
    CITROEN Jumpy Jumpy I 09/1995 => 12/2003
    CITROEN Jumpy Jumpy II 01/2004 => 12/2006
    CITROEN Saxo Saxo FL 09/1999 => 05/2005
    CITROEN Saxo Saxo 03/1996 => 08/1999
    CITROEN Xantia Xantia II 12/1997 => 05/2002
    CITROEN Xantia Xantia I 03/1993 => 12/1997
    CITROEN XM XM série 1 05/1989 => 06/1994
    CITROEN XM XM série 2 07/1994 => 07/2001
    CITROEN Xsara Picasso Xsara Picasso 12/1999 => 12/2010
    CITROEN Xsara Xsara FL 09/2000 => 08/2005
    CITROEN Xsara Xsara 07/1997 => 08/2000
    CITROEN ZX ZX 03/1991 => 07/1998
    CITROEN C4 C4 11/2004 => 01/2011
    PEUGEOT 106 106 09/1991 => 03/1996
    PEUGEOT 106 106 - Restyling 03/1996 => 07/2003
    PEUGEOT 206 206 09/1998 =>
    PEUGEOT 306 306 02/1993 => 02/1997
    PEUGEOT 306 306 II 03/1997 => 09/2002
    PEUGEOT 307 307 03/2001 => 06/2005
    PEUGEOT 307 307 Restyling 06/2005 => 03/2009
    PEUGEOT 406 406 10/1995 => 04/2003
    PEUGEOT 406 406 FL 04/1999 => 10/2004
    PEUGEOT 605 605 10/1989 => 06/1994
    PEUGEOT 605 605 - Restyling 07/1994 => 05/1999
    PEUGEOT 607 607 05/2000 => 09/2004
    PEUGEOT 607 607 FL 10/2004 => 01/2011
    PEUGEOT 806 806 07/1994 => 09/1998
    PEUGEOT 806 806 FL 10/1998 => 05/2002
    PEUGEOT Expert Expert I 09/1995 => 12/2003
    PEUGEOT Expert Expert II 01/2004 => 12/2006
    PEUGEOT Partner Partner (M49) 06/1996 => 11/2002
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012
    PEUGEOT Ranch Ranch (M49) 06/1996 => 11/2002
    PEUGEOT Ranch Ranch (M59F/U) 11/2002 => 05/2008

Last product search