Technical data

GE359.31

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 61 mm
    Width 1 30 mm
    Weight 185 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 0830-75
    FIAT 9467644089
    FORD 1690270 | 1725441
    MAZDA Y401-12-730 | Y650-12-730 | Y650-12-730A
    MITSUBISHI MN982503
    PEUGEOT 0830-75
    TOYOTA SU001-A0150
    VOLVO 31330200 | 31339887
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo (M59) 12/2002 => 02/2012
    CITROEN Berlingo Berlingo (B9) 05/2008 => 04/2015
    CITROEN Berlingo Berlingo FL (B9) 04/2015 =>
    CITROEN C3 C3 (A51) 10/2009 => 09/2016
    CITROEN C3 C3 III (B618) 07/2016 =>
    CITROEN C5 C5 (X7) 03/2008 => 06/2017
    CITROEN Dispatch Dispatch III 01/2007 => 09/2016
    CITROEN Dispatch Dispatch IV 10/2016 =>
    CITROEN Jumpy Jumpy III 01/2007 => 06/2016
    CITROEN Jumpy Jumpy IV 05/2016 =>
    CITROEN C4 C4 (B7) 09/2010 =>
    CITROEN C4 Picasso C4 Picasso 09/2006 => 08/2013
    CITROEN C4 Picasso C4 Picasso II 05/2013 => 04/2018
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014
    CITROEN DS3 DS3 (A55) FL 05/2014 => 01/2016
    CITROEN DS4 DS4 04/2011 => 10/2015
    CITROEN DS5 DS5 10/2011 => 05/2015
    CITROEN C4 Aircross C4 Aircross 03/2012 => 04/2017
    CITROEN C-Elysée C-Elysée 11/2012 => 01/2017
    CITROEN C-Elysée C-Elysée phase 2 01/2017 =>
    CITROEN C4 Cactus C4 Cactus 05/2014 => 12/2017
    CITROEN C4 Cactus C4 Cactus FL 12/2017 =>
    CITROEN Space Tourer Space Tourer 03/2016 =>
    CITROEN C3 Aircross C3 Aircross 06/2017 =>
    CITROEN C4 SpaceTourer C4 SpaceTourer 04/2018 =>
    FIAT Scudo Scudo II 01/2007 => 07/2016
    FORD Courrier/Courier Transit Courier 02/2014 =>
    FORD Courrier/Courier Tourneo Courier 02/2014 =>
    FORD Fiesta Fiesta VI 10/2008 => 05/2013
    FORD Fiesta Fiesta VI FL 11/2012 =>
    FORD Fiesta Fiesta VII 05/2017 =>
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Focus Focus III FL 09/2014 =>
    FORD Galaxy Galaxy II FL (CA1) 03/2010 => 04/2015
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014
    FORD Mondeo Mondeo V (CNG) 09/2014 =>
    FORD Connect Transit Connect II 10/2013 =>
    FORD Connect Tourneo Connect II 12/2013 =>
    FORD S-Max S-Max FL 03/2010 => 03/2015
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015
    FORD C-Max C-Max II FL (CEU) 04/2015 =>
    FORD Kuga Kuga II FL 09/2016 =>
    FORD B-Max B-Max 08/2012 =>
    FORD Ecosport Ecosport 08/2013 => 07/2015
    FORD Ecosport Ecosport FL1 07/2015 => 11/2017
    FORD Ecosport Ecosport FL2 11/2017 =>
    MITSUBISHI ASX ASX FL 07/2012 =>
    PEUGEOT Expert Expert III 01/2007 => 06/2016
    PEUGEOT Expert Expert IV 05/2016 =>
    PEUGEOT Partner Partner (M59) 11/2002 => 02/2012
    PEUGEOT Partner Partner (B9) 05/2008 => 04/2015
    PEUGEOT Partner Partner FL (B9) 04/2015 =>
    PEUGEOT 207 207 03/2006 => 03/2015
    PEUGEOT 308 308 09/2007 => 03/2015
    PEUGEOT 308 308 II 07/2013 => 04/2017
    PEUGEOT 308 308 II phase II 04/2017 =>
    PEUGEOT 206+ 206+ 03/2009 => 01/2013
    PEUGEOT 3008 3008 03/2009 => 09/2013
    PEUGEOT 3008 3008 FL 09/2013 => 12/2016
    PEUGEOT 3008 3008 II (P84) 07/2016 =>
    PEUGEOT 5008 5008 09/2009 => 09/2013
    PEUGEOT 5008 5008 FL 09/2013 => 12/2016
    PEUGEOT 5008 5008 II 01/2017 =>
    PEUGEOT 508 508 01/2011 => 09/2014
    PEUGEOT 508 508 FL 08/2014 => 09/2018
    PEUGEOT 208 208 03/2012 => 04/2015
    PEUGEOT 208 208 FL 04/2015 =>
    PEUGEOT 4008 4008 03/2012 => 04/2017
    PEUGEOT 207+ 207+ 11/2012 => 06/2014
    PEUGEOT 301 301 11/2012 => 01/2017
    PEUGEOT 301 301 phase 2 01/2017 =>
    PEUGEOT 2008 2008 04/2013 =>
    PEUGEOT Traveller Traveller 03/2016 =>
    TOYOTA Proace Proace 07/2013 => 03/2016
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO S60 S60 II 04/2010 => 10/2013
    VOLVO S60 S60 II FL 10/2013 =>
    VOLVO S80 S80 II 03/2006 => 10/2013
    VOLVO S80 S80 II FL 10/2013 =>
    VOLVO V40 V40 II 06/2012 =>
    VOLVO V70 V70 III 03/2007 => 10/2013
    VOLVO V70 V70 III FL 10/2013 => 11/2016
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO C30 C30 10/2006 => 12/2012
    VOLVO V60 V60 09/2010 => 10/2013
    VOLVO V60 V60 FL 10/2013 => 06/2018
    DS DS4 DS4 09/2015 => 05/2018
    DS DS5 DS5 05/2015 => 05/2018
    DS DS3 DS3 01/2016 =>

Last product search