Technical data

GE359.32

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 31 mm
    Width 1 24 mm
    Weight 82 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 1608887680
    PEUGEOT 1608887680
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Berlingo Berlingo FL (B9) 04/2015 =>
    CITROEN C3 C3 (A51) 10/2009 => 09/2016
    CITROEN C3 C3 III (B618) 07/2016 =>
    CITROEN C4 C4 (B7) 09/2010 => 06/2018
    CITROEN C1 C1 (B4) 05/2014 =>
    CITROEN C4 Picasso C4 Picasso II 05/2013 => 04/2018
    CITROEN C3 Picasso C3 Picasso 02/2009 => 03/2017
    CITROEN DS3 DS3 (A55) 03/2010 => 05/2014
    CITROEN DS3 DS3 (A55) FL 05/2014 => 01/2016
    CITROEN DS4 DS4 04/2011 => 10/2015
    CITROEN C-Elysée C-Elysée 11/2012 => 01/2017
    CITROEN C-Elysée C-Elysée phase 2 01/2017 =>
    CITROEN C4 Cactus C4 Cactus 05/2014 => 12/2017
    CITROEN C4 Cactus C4 Cactus FL 12/2017 =>
    CITROEN C3 Aircross C3 Aircross 06/2017 =>
    CITROEN C4 SpaceTourer C4 SpaceTourer 04/2018 =>
    PEUGEOT Partner Partner FL (B9) 04/2015 =>
    PEUGEOT 308 308 II 07/2013 => 04/2017
    PEUGEOT 308 308 II phase II 04/2017 =>
    PEUGEOT 3008 3008 FL 09/2013 => 12/2016
    PEUGEOT 3008 3008 II (P84) 07/2016 =>
    PEUGEOT 5008 5008 FL 09/2013 => 12/2016
    PEUGEOT 5008 5008 II 01/2017 =>
    PEUGEOT 208 208 03/2012 => 04/2015
    PEUGEOT 208 208 FL 04/2015 =>
    PEUGEOT 301 301 11/2012 => 01/2017
    PEUGEOT 301 301 phase 2 01/2017 =>
    PEUGEOT 2008 2008 04/2013 =>
    PEUGEOT 108 108 05/2014 =>
    DS DS4 DS4 09/2015 => 05/2018
    DS DS3 DS3 01/2016 =>

Last product search