Technical data

GE365.07

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 53 mm
    Width 1 32 mm
    Weight 330 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    VOLVO 1275409 | 8692561 | 8692561.7
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    VOLVO C70 C70 CC 01/2006 => 04/2014
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO S60 S60 08/2000 => 03/2009
    VOLVO S60 S60 II 04/2010 => 10/2013
    VOLVO S60 S60 II FL 10/2013 =>
    VOLVO S80 S80 06/1998 => 02/2006
    VOLVO S80 S80 II 03/2006 => 10/2013
    VOLVO S80 S80 II FL 10/2013 =>
    VOLVO V40 V40 II 06/2012 =>
    VOLVO V70 V70 II 01/2000 => 08/2007
    VOLVO V70 V70 III 03/2007 => 10/2013
    VOLVO V70 V70 III FL 10/2013 => 11/2016
    VOLVO XC 70 XC 70 01/2000 => 03/2007
    VOLVO XC 70 XC 70 03/2007 => 05/2010
    VOLVO XC 70 XC 70 05/2010 => 10/2013
    VOLVO XC 70 XC 70 FL 09/2013 => 11/2016
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO XC 90 XC 90 I 05/2002 => 09/2007
    VOLVO XC 90 XC 90 I FL 09/2007 => 09/2014
    VOLVO C30 C30 10/2006 => 12/2012
    VOLVO XC 60 XC 60 07/2008 => 10/2013
    VOLVO XC 60 XC 60 FL 10/2013 => 09/2017
    VOLVO V60 V60 09/2010 => 10/2013
    VOLVO V60 V60 FL 10/2013 => 06/2018

Last product search