Technical data

GE368.02

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 57 mm
    Weight 350 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 13074-05E00 | 13074-05E11
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001
    NISSAN Trade Trade 01/1984 =>
    NISSAN Vanette Vanette Cargo (C23M) 07/1992 => 11/2001
    NISSAN Vanette Vanette (C220) 04/1986 => 11/1994
    NISSAN Vanette Vanette (GC22) 09/1986 => 03/1993
    NISSAN Vanette Vanette (C120) (E) 09/1986 => 11/1994

Last product search