Technical data

GE368.13

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 60,5 mm
    Weight 335 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 13077-54A00 | 13077-54A01
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Cherry Cherry (N12) 04/1982 => 02/1987
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    NISSAN Sunny Sunny (B11) 10/1981 =>
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (N14) 10/1990 => 05/1995
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    NISSAN Sunny Sunny (Y10) 11/1990 => 03/2000

Last product search