Technical data

GE373.11

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 39 mm
    Weight 272 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MITSUBISHI MD012587
    PROTON MD012587
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    PEUGEOT 208 208 FL 04/2015 =>
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Espace Espace III FL 07/2000 => 10/2002
    RENAULT Espace Espace II 01/1991 => 08/1996
    RENAULT Espace Espace III 09/1996 => 06/2000
    RENAULT Espace Espace IV 09/2002 => 02/2006
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Laguna Laguna Phase 2 (B56) 05/1998 => 12/2000
    RENAULT Master Master II 09/1997 => 09/2003
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995
    RENAULT Trafic Trafic II 04/2001 => 07/2006

Last product search