Technical data

GE373.13

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 57,5 mm
    Width 1 38,5 mm
    Weight 315 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 24810-35530 | 24810-39810
    KIA 24810-35530 | 24810-39810
    MITSUBISHI MD151447 | MD319022
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Corsa Corsa B 03/1993 => 08/2000
    OPEL Frontera Frontera B 10/1998 => 07/2005
    OPEL Kadett Kadett E 08/1984 => 05/1992
    PEUGEOT 106 106 09/1991 => 03/1996
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994
    PEUGEOT 5008 5008 II 01/2017 =>
    PEUGEOT 208 208 FL 04/2015 =>
    RENAULT AMC Jeep 05/1982 => 01/1993
    RENAULT Espace Espace I 09/1984 => 01/1991
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005
    RENAULT Laguna Laguna Phase 1 (B56) 01/1994 => 04/1998
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995

Last product search