Technical data

GE384.00

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 28,5 mm
    Weight 305 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 24810-23011 | 24810-23050 | 24810-23400 | 24810-23500
    KIA 24810-23050 | 24810-23400 | 24810-23500
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Coupé Coupé 01/2002 => 12/2006
    HYUNDAI Coupé Coupé 05/1995 => 12/2001
    HYUNDAI Coupé Coupé FL 09/2006 => 09/2008
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Elantra Elantra 05/1995 => 05/2000
    HYUNDAI Elantra Elantra 11/2006 => 05/2011
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    HYUNDAI Sonata Sonata série 1 10/1988 => 06/1993
    HYUNDAI Trajet Trajet FL 03/2004 => 06/2007
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Tiburon Tiburon 01/2002 => 12/2006
    HYUNDAI Tucson Tucson 04/2004 => 09/2006
    HYUNDAI Tucson Tucson FL 09/2006 => 10/2010
    HYUNDAI i30 i30 03/2007 => 07/2012
    HYUNDAI i30 i30 (CZE) 11/2008 => 07/2012
    KIA Carens Carens II 07/2002 => 05/2006
    KIA Sportage Sportage II 12/2004 => 12/2006
    KIA Sportage Sportage II FL (KOR) 09/2006 => 02/2010
    KIA Sportage Sportage II FL(SVK) 05/2007 => 05/2010
    KIA Cerato Cerato 01/2004 => 12/2008
    KIA Ceed Ceed 08/2006 => 11/2009
    KIA Ceed Ceed FL 08/2009 => 07/2012

Last product search