Technical data

GE384.01

ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 55 mm
    Width 1 25 mm
    Weight 260 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 24810-26010 | 24810-26020
    KIA 24810-26000
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    OPEL Astra Astra G 02/1998 => 12/2005
    OPEL Astra Astra Classic 09/1998 => 12/2002
    OPEL Astra Astra F 09/1991 => 02/2001
    OPEL Combo Combo sur base Kadette E 07/1985 => 03/1993
    OPEL Corsa Corsa B 03/1993 => 08/2000
    OPEL Corsa Corsa C 09/2000 => 08/2003
    OPEL Corsa Corsa A 10/1982 =>
    OPEL Kadett Kadett E 08/1984 => 05/1992
    OPEL Vectra Vectra B 02/1999 => 06/2003
    PEUGEOT 106 106 09/1991 => 03/1996
    PEUGEOT 106 106 - Restyling 03/1996 => 07/2003
    PEUGEOT Expert Expert I 09/1995 => 12/2003

Last product search