Technical data
GT352.16
TENSIONER ROLLER

-
Visual(s)
-
Main features
External diameter 1 56,15 mm Width 1 25,33 mm Weight 273 g -
OE equivalents
Brand OE reference FORD 1021707 | 1040677 | 1056697 | 1099552 MAZDA 1E07-23-951A | 1E07-23-951B | 1E07-23-951C -
Is contained in
-
Compatibility
Brand Model Generation Dates FORD Courrier/Courier Courrier/Courier 02/1996 => 09/2002 FORD Escort Escort VI 01/1995 => 09/2001 FORD Fiesta Fiesta IV 95 08/1995 => 09/1999 FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002 FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000 MAZDA 121 121 (JA/JB) 03/1996 => 01/2002