Technical data

GT352.18

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 60 mm
    Width 1 26,3 mm
    Weight 405 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 4M5G 6K254 DA | 4M5G 6K254 DB | 98MM 6K254 AC | 98MM 6K254 AD | 98MM 6K254 BC | 98MM 6K254 BD | 1039422 | 1072131 | 1104087 | 1111911 | 1113355 | 1301973 | 1361840
    MAZDA 1E06-12-700A | 1E10-12-700 | 1E10-12-700A | 1E10-12-700C | C201-12-500 | C201-12-500A | C201-12-500B
    VOLVO 30735750 | 30750904
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Fiesta Fiesta IV 95 08/1995 => 09/1999
    FORD Fiesta Fiesta IV FL99 08/1999 => 03/2002
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005
    FORD Focus Focus 10/1998 => 10/2001
    FORD Focus Focus FL 11/2001 => 08/2004
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II Coupé Cabriolet 07/2006 => 04/2008
    FORD Focus Focus II Coupé Cabriolet FL 04/2008 => 05/2012
    FORD Puma Puma 05/1997 => 12/2001
    FORD Fusion Fusion 06/2002 => 09/2005
    MAZDA 121 121 (JA/JB) 03/1996 => 01/2002
    MAZDA Mazda 2 Mazda 2 (DY) 03/2003 => 08/2005
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO V50 V50 03/2004 => 06/2012

Last product search