Technical data

GT352.23

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 62 mm
    Width 1 26 mm
    Weight 305 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 5M5G 6K254 AB | 1361983 | 1376164
    MAZDA C401-12-500
    VOLVO 30750905
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Fiesta Fiesta V 2002 03/2002 => 09/2005
    FORD Fiesta Fiesta V FL 10/2005 => 11/2008
    FORD Fiesta Fiesta VI 10/2008 => 05/2013
    FORD Fiesta Fiesta VI FL 11/2012 =>
    FORD Focus Focus C-MAX 06/2003 => 02/2007
    FORD Focus Focus II 09/2004 => 12/2007
    FORD Focus Focus II FL 12/2007 => 09/2011
    FORD Focus Focus III 03/2011 => 07/2015
    FORD Focus Focus III FL 09/2014 =>
    FORD Galaxy Galaxy III 05/2015 =>
    FORD Mondeo Mondeo IV (CA2) 06/2007 => 09/2010
    FORD Mondeo Mondeo IV FL (CA2) 09/2010 => 12/2014
    FORD Fusion Fusion 06/2002 => 09/2005
    FORD Fusion Fusion FL 10/2005 => 06/2012
    FORD S-Max S-Max II 04/2015 =>
    FORD C-Max C-Max (CB3) 02/2007 => 08/2010
    FORD C-Max C-Max II (CB7) 08/2010 => 03/2015
    FORD C-Max C-Max II FL (CEU) 04/2015 =>
    FORD B-Max B-Max 08/2012 =>
    FORD Ecosport Ecosport 08/2013 => 07/2015
    FORD Ecosport Ecosport FL1 07/2015 => 11/2017
    MAZDA Mazda 2 Mazda 2 FL (DY-N) 06/2005 => 01/2008
    VOLVO S40 S40 03/2004 => 06/2012
    VOLVO V50 V50 03/2004 => 06/2012
    VOLVO C30 C30 10/2006 => 12/2012

Last product search