Technical data

GT357.34

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 72 mm
    Width 1 24,5 mm
    Weight 805 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 06B109243A | 06B109243D | 06B109243F
    SEAT 06A109243B | 06B109243A | 06B109243D | 06B109243F
    SKODA 06B109243A | 06B109243D | 06B109243F
    VOLKSWAGEN 06A109243B | 06B109243A | 06B109243D | 06B109243F
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    AUDI S3 S3 Série 1 11/1998 => 06/2003
    AUDI TT TT série 1 10/1998 => 06/2006
    SEAT Alhambra Alhambra II 06/2000 => 05/2003
    SEAT Alhambra Alhambra II FL 06/2003 => 03/2010
    SEAT Cordoba Cordoba III 03/1999 => 08/2002
    SEAT Ibiza Ibiza II FL2 03/1999 => 11/2001
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SKODA Octavia Octavia I 10/1996 => 07/2000
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001
    VOLKSWAGEN New Beetle New Beetle I FL2 07/2005 => 09/2010
    VOLKSWAGEN Sharan Sharan II 04/2000 => 05/2003
    VOLKSWAGEN Sharan Sharan II FL 06/2003 => 03/2010

Last product search