Technical data

GT357.39

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    Weight 430 g
    Type of Tensioner Hydraulique
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1119023
    VOLKSWAGEN 045109479B
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A2 A2 (AU24) 05/2000 => 08/2005
    AUDI A3 A3 Série 1 (AU34) 09/1996 => 08/2000
    AUDI A3 A3 Série 1 FL (AU34) 09/2000 => 06/2003
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    FORD Galaxy Galaxy I FL (VY) 04/2000 => 04/2006
    SEAT Alhambra Alhambra II 06/2000 => 05/2003
    SEAT Arosa Arosa 02/1997 => 06/2004
    SEAT Leon Leon I 08/1999 => 05/2006
    SEAT Toledo Toledo série 2 10/1998 => 07/2004
    SKODA Fabia Fabia 08/1999 => 07/2004
    SKODA Octavia Octavia I FL 08/2000 => 12/2010
    SKODA Superb Superb 12/2001 => 03/2008
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005
    VOLKSWAGEN New Beetle New Beetle I FL1 06/2001 => 06/2005
    VOLKSWAGEN New Beetle New Beetle I 01/1998 => 05/2001
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Polo Polo VII 11/2001 => 06/2005
    VOLKSWAGEN Sharan Sharan II 04/2000 => 05/2003
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000

Last product search