Technical data

GT357.41

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 72 mm
    Width 1 32 mm
    Weight 540 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 078109243Q | 078109243R | 078109243S
    SEAT 078109243S
    SKODA 078109243R | 078109243S
    VOLKSWAGEN 078109243R | 078109243S
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Cabriolet 04/2002 => 12/2005
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    AUDI A6 A6 Allroad 02/2000 => 08/2005
    AUDI A8 A8 Série 1 06/1994 => 12/1998
    AUDI A8 A8 Série 1 FL 10/1998 => 09/2002
    AUDI RS4 RS4 Quattro 03/2000 => 09/2001
    AUDI S4 S4 Série 1 10/1997 => 01/1999
    AUDI S4 S4 Série 1 FL 02/1999 => 09/2001
    SKODA Superb Superb 12/2001 => 03/2008
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005

Last product search