Technical data

GT357.45

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    Weight 275 g
    Type of Tensioner Hydraulique
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 058109479 | 058109479B
    VOLKSWAGEN 058109479 | 058109479B
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000

Last product search