Technical data

GT357.46

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    Weight 412 g
    Type of Tensioner Hydraulique
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1100566
    VOLKSWAGEN 045109479C
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Aveo Aveo T300 06/2011 => 12/2015
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C5 C5 02/2001 => 08/2004
    JEEP Renegade Renegade 07/2014 =>
    VOLKSWAGEN Golf Golf II 08/1983 => 07/1992
    VOLVO 850 850 06/1991 => 12/1996
    VOLVO 940 940 09/1990 => 06/1998
    VOLVO 960 960 09/1990 => 01/1997
    VOLVO C70 C70 CC 01/2006 => 04/2014
    VOLVO S80 S80 II FL 10/2013 =>
    VOLVO V70 V70 II 01/2000 => 08/2007

Last product search