Technical data

GT357.47

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 72 mm
    Width 1 35 mm
    Weight 815 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 045109243B
    FORD 1100583
    SEAT 045109243B | 045109243D
    VOLKSWAGEN 045109243B | 045109243D
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    FORD Galaxy Galaxy I (VX) 05/1995 => 03/2000
    SEAT Arosa Arosa 02/1997 => 06/2004
    SEAT Toledo Toledo série 1 02/1991 => 09/1998
    VOLKSWAGEN Bora Bora 09/1998 => 05/2005
    VOLKSWAGEN Golf Golf IV 10/1997 => 06/2006
    VOLKSWAGEN Lupo Lupo 10/1998 => 07/2005
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Polo Polo VI 10/1999 => 10/2001
    VOLKSWAGEN Sharan Sharan I 09/1995 => 02/2000

Last product search