Technical data

GT357.48

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 72 mm
    Width 1 30,8 mm
    Weight 800 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 06A109243A | 06B109243B | 06B109243E
    SEAT 06A109243A | 06B109243E
    SKODA 06A109243A | 06B109243B | 06B109243E
    VOLKSWAGEN 06A109243A | 06B109243B | 06B109243E
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Cabriolet 04/2002 => 12/2005
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A4 A4 Cabriolet II 01/2006 => 03/2009
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    SEAT Exeo Exeo 12/2008 =>
    SKODA Superb Superb 12/2001 => 03/2008
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005

Last product search