Technical data

GT357.52

TENSIONER ROLLER

  • Visual(s)

  • Main features

    Main features
    External diameter 1 67,8 mm
    Width 1 35,2 mm
    Weight 645 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 03G109243
    DODGE 68000 816AA
    JEEP 68000 816AA
    MITSUBISHI MN980101
    SEAT 03G109243
    SKODA 03G109243
    VOLKSWAGEN 03G109243
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A3 A3 Série 2 05/2003 => 06/2008
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A6 A6 Série 3 04/2004 => 10/2008
    JEEP Compass Compass 09/2006 =>
    JEEP Patriot Patriot 06/2007 => 03/2011
    MITSUBISHI Lancer Lancer IX (CY) 03/2007 =>
    MITSUBISHI Lancer Lancer Sportback (CX) 07/2008 =>
    MITSUBISHI Outlander Outlander 2 (CW) 11/2006 => 07/2012
    MITSUBISHI Grandis Grandis 01/2004 => 11/2010
    SEAT Leon Leon II 07/2005 => 05/2010
    SEAT Leon Leon II FL 05/2010 => 12/2012
    SEAT Toledo Toledo série 3 09/2004 => 05/2009
    SEAT Altea Altea 03/2004 => 03/2009
    SEAT Altea Altea FL 03/2009 =>
    SKODA Octavia Octavia II 05/2004 => 10/2008
    SKODA Octavia Octavia II FL 11/2008 => 06/2013
    SKODA Superb Superb II 03/2008 => 05/2013
    VOLKSWAGEN Golf Golf V 10/2003 => 06/2009
    VOLKSWAGEN Golf Golf V Plus 01/2005 => 01/2009
    VOLKSWAGEN Jetta Jetta III 08/2005 => 10/2010
    VOLKSWAGEN Passat Passat VI 03/2005 => 11/2010
    VOLKSWAGEN Touran Touran I 02/2003 => 11/2006
    VOLKSWAGEN Touran Touran I FL 11/2006 => 05/2010
    DODGE Caliber Caliber 09/2006 => 05/2011

Last product search