Technical data

HK0912F

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end

Needle roller bearing, drawn cup, open end
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 9 mm
    D 13 mm
    C 12 mm
    Dw 1.5 mm
    Lw 8.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR6X9X12
    Mass 0.0044 kg
  • Product performance

    Product performance
    Cr 5.4 kN
    C0r 6.25 kN
    Nlim (grease) 18,000 Tr/min
    Nlim (oil) 27,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.43 Hz
    Characteristic rolling element frequency, BSF 6.86 Hz
    Characteristic outer ring frequency, BPF0 6 Hz
    Characteristic inner ring frequency, BPFI 8 Hz

Last product search