Technical data

HK1412V2

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end

Needle roller bearing, drawn cup, open end
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 14 mm
    D 20 mm
    C 12 mm
    Dw 2 mm
    Lw 7.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR10X14X13
    Mass 0.01 kg
  • Product performance

    Product performance
    Cr 7.2 kN
    C0r 8.5 kN
    Nlim (grease) 11,000 Tr/min
    Nlim (oil) 17,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 7.88 Hz
    Characteristic outer ring frequency, BPF0 7 Hz
    Characteristic inner ring frequency, BPFI 9 Hz

Last product search