Technical data

HK1816

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end

Needle roller bearing, drawn cup, open end
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 18 mm
    D 24 mm
    C 16 mm
    Dw 2 mm
    Lw 11.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR15X18X16.5
    Mass 0.02 kg
  • Product performance

    Product performance
    Cr 11.8 kN
    C0r 17.3 kN
    Nlim (grease) 8,500 Tr/min
    Nlim (oil) 13,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 9.9 Hz
    Characteristic outer ring frequency, BPF0 9 Hz
    Characteristic inner ring frequency, BPFI 11 Hz

Last product search