Technical data

HK2020LL/3AS

Drawn cup needle roller bearings, opened end

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 20 mm
    D 26 mm
    C2 20 mm
    C3 2.7 mm
    Dw 2 mm
    Lw 11.8 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR17X20X20.5
    Mass 0.02 kg
  • Product performance

    Product performance
    Cr 13 kN
    C0r 20.1 kN
    Nlim (grease) 8,000 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.46 Hz
    Characteristic rolling element frequency, BSF 10.91 Hz
    Characteristic outer ring frequency, BPF0 10 Hz
    Characteristic inner ring frequency, BPFI 12 Hz

Last product search