Technical data

HL-8Q-NK37X56X36-2

Needle roller bearing, machined-ring, without inner ring

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 37 mm
    D 56 mm
    C 36 mm
    rs min 0 mm
    Dw 7 mm
    Lw 29.8 mm
    Radial clearance class CN
    Precision class P0
    Mass 0.27 kg
    Brand NTN
  • Product performance

    Product performance
    Cr 0 kN
    C0r 0 kN
    Nlim (grease) 0 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.42 Hz
    Characteristic rolling element frequency, BSF 6.13 Hz
    Characteristic outer ring frequency, BPF0 5.89 Hz
    Characteristic inner ring frequency, BPFI 8.11 Hz

Last product search