Technical data

HMK2620BV1

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, heavy load

Needle roller bearing, drawn cup, open end, heavy load
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 26 mm
    D 34 mm
    C 20 mm
    Dw 3 mm
    Lw 15.3 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference No
    Mass 0.04 kg
  • Product performance

    Product performance
    Cr 0 kN
    C0r 0 kN
    Nlim (grease) 0 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 9.56 Hz
    Characteristic outer ring frequency, BPF0 8.07 Hz
    Characteristic inner ring frequency, BPFI 9.93 Hz

Last product search