Technical data

HMK2830

Drawn cup needle roller bearings, opened end

Needle roller bearing, drawn cup, open end, heavy load

Needle roller bearing, drawn cup, open end, heavy load
  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 28 mm
    D 37 mm
    C 30 mm
    Dw 3.5 mm
    Lw 25.4 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference No
    Mass 0.07 kg
  • Product performance

    Product performance
    Cr 35 kN
    C0r 54.5 kN
    Nlim (grease) 5,500 Tr/min
    Nlim (oil) 8,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 120 °C
    Characteristic cage frequency, FTF 0.44 Hz
    Characteristic rolling element frequency, BSF 8.89 Hz
    Characteristic outer ring frequency, BPF0 7.11 Hz
    Characteristic inner ring frequency, BPFI 8.89 Hz

Last product search