Technical data

HMK3026LL/3AS

Drawn cup needle roller bearings, opened end

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 30 mm
    D 40 mm
    C2 26 mm
    Dw 3.5 mm
    Lw 14.5 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference IR25X30X26.5
    Mass 0.06 kg
  • Product performance

    Product performance
    Cr 24.2 kN
    C0r 34.5 kN
    Nlim (grease) 5,500 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 9.47 Hz
    Characteristic outer ring frequency, BPF0 8.06 Hz
    Characteristic inner ring frequency, BPFI 9.94 Hz

Last product search