Technical data

HMK3531LL/3AS

Drawn cup needle roller bearings, opened end

  • Visual(s)

    Visual(s)
  • Product definition

    Product definition
    Fw 35 mm
    D 45 mm
    C2 31 mm
    Dw 4 mm
    Lw 19.8 mm
    Lubrication hole on outer ring Non/No
    Inner ring reference No
    Mass 0.09 kg
  • Product performance

    Product performance
    Cr 36 kN
    C0r 54.5 kN
    Nlim (grease) 4,600 Tr/min
    Min operating temperature, Tmin -20 °C
    Max operating temperature, Tmax 100 °C
    Characteristic cage frequency, FTF 0.45 Hz
    Characteristic rolling element frequency, BSF 9.65 Hz
    Characteristic outer ring frequency, BPF0 8.08 Hz
    Characteristic inner ring frequency, BPFI 9.92 Hz

Last product search