Technical data

IBK50.001

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 24 mm
    Internal diameter 2 72 mm
    Parameter Circular boots
    Height 94 mm
    Bellows material : plastic
    Weight 353 g

Last product search