Technical data

IBK53.001

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    Bellows material : rubber
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 78 mm
    Parameter Trilobal boots
    Height 110 mm
    Weight 612 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    OPEL 1603308 | 93189684
    VAUXHALL 93189684
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    OPEL Corsa Corsa D 07/2006 => 11/2010 FRONT Left / Right
    OPEL Corsa Corsa D FL 12/2010 => 09/2014 FRONT Left / Right
    OPEL Corsa Corsa E 09/2014 => FRONT Left / Right
    VAUXHALL Corsa Corsa MKIII 07/2006 => 11/2010 FRONT Left / Right
    VAUXHALL Corsa Corsa MKIII FL 12/2010 => 09/2014 FRONT Left / Right

Last product search