Technical datasheet
IBK53.003
Differential side boot kit

-
Visual(s)
-
Main features
Fitting Position : Transmission End For Transmission NTN Pour transmission NTN Internal diameter n°1 24 mm Internal diameter 2 68 mm Height 91 mm Bellows material : plastic Weight 431 g -
OE equivalents
Brand OE reference CHEVROLET 95228743