Technical data

IBK55.004

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    Bellows material : rubber
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 25 mm
    Internal diameter 2 82 mm
    Parameter Trilobal boots
    Height 117 mm
    Weight 510 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209253
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace IV 09/2002 => 02/2006 FRONT Right
    Left / Right
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010 FRONT Left / Right
    Right
    RENAULT Espace Espace IV Phase 3 09/2010 => 07/2012 FRONT Left / Right
    Right
    RENAULT Espace Espace IV Phase 4 07/2012 => 11/2014 FRONT Left / Right
    Right
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 FRONT Right
    Left / Right
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 FRONT Right
    Left / Right
    RENAULT Laguna Laguna III 10/2007 => 11/2010 FRONT Left / Right
    RENAULT Laguna Laguna III Phase 2 11/2010 => 12/2015 FRONT Left / Right
    RENAULT Mégane Mégane II 09/2002 => 07/2009 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Right
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Right
    RENAULT Mégane Mégane III Phase 3 09/2013 => 07/2016 FRONT Right
    RENAULT Trafic Trafic II 04/2001 => 07/2006 FRONT Right
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009 FRONT Left / Right
    RENAULT Scenic Scenic II 05/2003 => 11/2009 FRONT Left / Right

Last product search