Technical data

IBK55.007

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    Bellows material : rubber
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 25,8 mm
    Internal diameter 2 68 mm
    Parameter Circular boots
    Height 88 mm
    Weight 456 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 392414459R | 6001547767 | 6001550339 | 6001551490 | 7701473830
    LADA 7701473830
    RENAULT 392414459R | 6001547767 | 6001550339 | 7701473830
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Solenza Solenza 04/2003 => 03/2005 FRONT Left
    DACIA Logan Logan 09/2004 => 11/2012 FRONT Left
    DACIA Logan Logan 2 01/2013 => 01/2017 FRONT Left
    DACIA Sandero Sandero 06/2008 => 10/2012 FRONT Left
    Left / Right
    DACIA Sandero Sandero 2 10/2012 => 12/2016 FRONT Left
    LADA Largus Largus 03/2012 => FRONT Left
    RENAULT Laguna Laguna II (BG0) 01/2001 => 02/2005 FRONT Left
    RENAULT Laguna Laguna II Phase 2 03/2005 => 09/2007 FRONT Left
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011 FRONT Left
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014 FRONT Left
    RENAULT Logan Logan 09/2004 => 11/2012 FRONT Left
    RENAULT Sandero Sandero 06/2008 => 12/2012 FRONT Left

Last product search