Technical data

IBK55.008

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 22 mm
    Internal diameter 2 63 mm
    Parameter Trilobal boots
    Height 94 mm
    Bellows material : plastic
    Weight 299 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 397415949R
    RENAULT 397415949R
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    DACIA Duster Duster 03/2010 => 11/2013 rear Left / Right
    DACIA Duster Duster Phase 2 10/2013 => 12/2017 rear Left / Right
    DACIA Logan Logan 09/2004 => 11/2012 FRONT Right
    DACIA Logan Logan 2 01/2013 => 01/2017 FRONT Right
    Left / Right
    DACIA Logan Logan 2 Phase 2 01/2017 => FRONT Left / Right
    DACIA Sandero Sandero 06/2008 => 10/2012 FRONT Right
    DACIA Sandero Sandero 2 10/2012 => 12/2016 FRONT Right
    Left / Right
    DACIA Sandero Sandero 2 Phase 2 10/2016 => FRONT Right
    Left / Right
    RENAULT Clio Clio IV 10/2012 => 10/2016 FRONT Left / Right
    RENAULT Clio Clio IV FL 07/2016 => FRONT Left / Right
    RENAULT Logan Logan 2 01/2013 => FRONT Right
    RENAULT Sandero Sandero 06/2008 => 12/2012 FRONT Right
    RENAULT Duster Duster 03/2010 => 06/2015 rear Left / Right

Last product search