Technical data

IBK55.010

Differential side boot kit

  • Visual(s)

  • Main features

    Main features
    Fitting Position : Transmission End
    Bellows material : rubber
    For Transmission NTN Pour transmission NTN
    Internal diameter n°1 26 mm
    Internal diameter 2 83 mm
    Parameter Trilobal boots
    Height 88 mm
    Weight 494 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    RENAULT 7701209474
  • Compatibility

    Compatibility
    Brand Model Generation Dates Location Position
    RENAULT Espace Espace V 03/2015 => FRONT Left / Right
    RENAULT Laguna Laguna III 10/2007 => 11/2010 FRONT Left / Right
    RENAULT Laguna Laguna III Phase 2 11/2010 => 12/2015 FRONT Left / Right
    RENAULT Mégane Mégane III Phase 1 10/2008 => 03/2014 FRONT Left / Right
    Left
    RENAULT Mégane Mégane III Phase 2 04/2012 => 01/2014 FRONT Left / Right
    RENAULT Scenic Scenic III 04/2009 => 01/2012 FRONT Left / Right
    RENAULT Scenic Scenic III Phase 2 01/2012 => 09/2016 FRONT Left / Right

Last product search